• Products
  • Downloads
  • Diagrams

The toothed belt axes ELGC-TB stand out thanks to their internal recirculating ball bearing guide protected by a permanent stainless-steel cover strip and the toothed belt drive, as well as their weight-optimised design. They offer an excellent dynamic response and a long service life.

The unique and universal "one-size-down" assembly system is a special feature.
The mounting elements for axis/axis assembly enable the toothed belt axes ELGC-TB to be assembled directly with the spindle axes ELGC-BS and the mini slide EGSC without additional adapter plates.

1. Cover strip

Permanent stainless-steel cover strip protects the guide and spindle or toothed belt

2. Motor mounting

ELGC-TB motor mounting

Free choice of motor positions and mounting kits, various axial and parallel kits, can also be changed at a later date

3. Integrated coupling

Highly compact coupling integrated into the toothed belt axis. Includes simple replacement for servicing, compatible with axial and parallel kit

4. Guide

Integrated recirculating ball bearing guide with a long service life and rigid precision guide rail to absorb high guide forces

5. Position sensing

Cost-effective position sensing using proximity switch SMT-8M

6. Optional vacuum connection

ELGC-BS vacuum connection

Sealed connection for leak-proof axis as standard; vacuum can be connected retrospectively for increased protection of the system through low particle emissions