• Products
  • Downloads
  • Diagrams

Compact positioning.

The extremely compact mini slide EGSC-BS offers a protected recirculating ball bearing guide. The internal spindle and guide enable precise and smooth movement – both horizontally and vertically.

"One-size-down" assembly system

It’s very simple: the universal profile mounting enables the mini slide EGSC-BS to be mounted with the spindle axis ELGC-BS and the toothed belt axis ELGC-TB without the need for additional adapters.

1. Integrated coupling

Highly compact coupling integrated into the mini slide. Includes simple replacement for servicing, compatible with axial and parallel kit

2. Linear guide and recirculating ball bearing guide

  • Integrated linear guide with durable recirculating ball bearing guide for increased protection against rotation at high torques
  • Rigid precision guide rail to absorb transverse forces and improve the rigidity of the mini slide

3. Ball screw

Very high-quality ball screw with low internal friction and minimal basic load torque. This enables the use of a smaller and lighter motor with lower power.

4. Yoke plate

Standardised interface for direct mounting of the electric rotary drive ERMO without the need for adapters

5. Motor mounting

EGSC motor mounting

Free choice of motor positions: axial or parallel mounting kits, can also be changed at a later date

6. Pressure compensation port

EGSC pressure compensation port

Standard: screwed-in filter
Optional: ducted at a later stage

Ambient particles or moisture are not sucked into the electric cylinder and no particles are emitted into the ambient air