ELGC-TB
The toothed belt axes ELGC-TB stand out thanks to their internal recirculating ball bearing guide protected by a permanent stainless-steel cover strip and the toothed belt drive, as well as their weight-optimised design. They offer an excellent dynamic response and a long service life.
The unique and universal "one-size-down" assembly system is a special feature.
The mounting elements for axis/axis assembly enable the toothed belt axes ELGC-TB to be assembled directly with the spindle axes ELGC-BS and the mini slide EGSC without additional adapter plates.
Permanent stainless-steel cover strip protects the guide and spindle or toothed belt
Free choice of motor positions and mounting kits, various axial and parallel kits, can also be changed at a later date
Highly compact coupling integrated into the toothed belt axis. Includes simple replacement for servicing, compatible with axial and parallel kit
Integrated recirculating ball bearing guide with a long service life and rigid precision guide rail to absorb high guide forces
Cost-effective position sensing using proximity switch SMT-8M
Sealed connection for leak-proof axis as standard; vacuum can be connected retrospectively for increased protection of the system through low particle emissions
Please configure your product