When a motion program is created, the motion sequence is very often known, but the exact position that must be approached, e.g. gripper or depositing position, is not. It can only be determined directly during commissioning by a precise start-up.
For this purpose, the automation system CPX-E in conjunction with the operator unit CDSA offers a dialog-based software that allows quick and easy teach-in of the required positions.
The operator unit CDSA has an emergency stop switch as well as a 3-stage enabling button. Both devices are configured with 2 channels and prepared for integration into the customer's safety circuits. The enabling button is used to enable the drive power in set-up mode.
In addition to the hardware and the ergonomic handle, the CDSA also has a colour touchscreen on which actions can be started in addition to the keyboard.
Please configure your product