The toothed belt axes ELGC-TB stand out thanks to their internal recirculating ball bearing guide and toothed belt drive protected by a permanent stainless steel cover strip as well as their design for optimized weight. They promise increased dynamic response and a long service life.
The special feature: the unique and universal "one-size-down" mounting system.
The mounting elements for axis/axis mounting enable direct mounting of the toothed belt axes ELGC-TB with the ball screw axes ELGC-BS and the mini slide EGSC without an additional adapter plate.
Permanent stainless steel cover strip protects the guide and spindle or toothed belt
Free choice of motor positions and mounting kits, various axial and parallel kits, can also be changed at a later date
Highly compact coupling integrated into the toothed belt axis. Including easy exchange in case of service, compatible with axial and parallel kit
Integrated recirculating ball bearing guide with long service life as well as rigid and precise guide rail to absorb high guide forces
Inexpensive position monitoring with proximity switch SMT-8M
Sealed connection for tightness of the axis as standard, vacuum can be connected later for increased protection of the system due to low particle emissions
Please configure your product