• Products
  • Downloads

Suction grippers ESG – for limitless modularity!

Our comprehensive series of suction cups offers different sizes, shapes and materials, so you will certainly find the right suction cup for your application.

To enable you to precisely mount the selected suction cup, you can use our modular system to order a suitable holder, filter or accessories for height or angle compensation at the same time.

Thanks to the modular system, the combination options for the suction gripper ESG are limitless, offering more than 5,000 variants! You are therefore certain to find the best suction cup for every application – and at an extremely attractive price too.

In our modular system, you will find the perfect suction gripper for every task, whether it’s for gripping small parts, rough surfaces, oily workpieces, difficult geometries or challenging environmental conditions.

The modular system gives you the option of defining an optimised version of the suction cup depending on the workpiece that needs to be gripped. You will receive the configured suction gripper completely pre-assembled and tested – ready to be used straightaway.

The ESG modular system
The suction gripper ESG consists of the suction cup ESS and the suction cup holder ESH. These can be combined as required to create more than 5000 variants.

Choose from:

  • 6 suction cup shapes
  • 15 suction cup diameters from 2 to 200 mm; 9 oval suction cup sizes
  • 6 different suction cup materials
  • Numerous suction cup holders with and without height compensation
  • Tubing connections: thread, push-in connector QS, barbed connector PK
  • Optional filter and angle compensation