• Products
  • Downloads

Retrofit safety!

Switch over to safety by simply retrofitting. With the safety couplings NPHS, you can even decouple pressurised systems in complete safety. The NPHS are available in two variants: the polymer NPHS-D6-P-* and the high-performance metal NPHS-D6-M-*.

Integrated hand slide valve

The metal variant of the integrated hand slide valve enables pressure-free coupling and decoupling. This helps you to avoid workplace accidents, disconnect pneumatic connections without decoupling and reduce your energy costs.

Ergonomic operation

An optimised push/pull mechanism ensures the safety function in the polymer variant. Thus NPHS can be coupled and decoupled without much manual force.

Changeover made easy

NPHS is compatible with conventional safety couplings KD(M)S6/KSS6.

In addition, the metal variant is compatible with standard couplings KD4/KS4. The KS4 plug can also be used on the NPHS-D6-M-* thanks to the hand slide valve.

This makes it really easy to change over your installations and systems to safety couplings!

Product animation