ELGT-BS
An overview of spindle axis ELGT as cantilever system
To protect the guide and spindle drive
For servo motors from Festo and for many Asian and European third-party motors
Free choice of motor positions (turned 4x90°), can also be changed at a later date
Cost-effective and simple position sensing thanks to inductive proximity sensors mounted directly in the slot as well as an adapter kit for opto-electrical sensors commonly used in Asian markets, e.g. from Omron
Alternative Z-axes for vertical movements: spindle axes ELGC or mini slides EGSC
Very lightweight yet extremely stable mounting brackets and mounting plates for precisely connecting the axes to each other
Double guide of the axis slide for size 120/160 and extra-wide individual guide of the axis slide for size 90
Mounting with a direct screw-in connection or on the side using slot nuts or mounting brackets
Less than 1% copper and zinc content
Our spindle axis ELGT with its protected double guide is impressive both as a single axis and when combined into 2D and 3D cantilever systems thanks to its excellent, compact design and great cost-effectiveness. It can be used wherever your production process requires it, where the conveyor path cannot be built over or when the machine layout is determined by maximum compactness. For applications in the electronics industry, desktop applications and in battery production. They can also be used in test and inspection systems, in small parts handling or in assembly systems.
Please configure your product