The ball screw axes ELGC-BS stand out thanks to their internal spindle and recirculating ball bearing guide which are protected by a permanent stainless-steel cover strip, as well as their weight-optimised design. They promise precise and smooth running, whether installed horizontally or vertically.
The mounting elements for axis/axis assembly enable the ball screw axes ELGC-BS to be directly assembled with the toothed belt axes ELGC-TB and the mini slide EGSC without additional adapter plates.
Permanent stainless-steel cover strip protects the guide and spindle or toothed belt
Free choice of motor positions, outlet orientations and various axial and parallel kits, can also be changed at a later date
Combine the basic axis with the next-size-down assembly axis without additional adapters
Highly compact coupling integrated into the ball screw axis. Includes simple replacement for servicing, compatible with axial and parallel kit
High-performance, double ball bearing integrated in the axis to absorb drive forces and torque, with space-saving installation in the axis
Integrated recirculating ball bearing guide with a long service life and rigid precision guide rail to absorb high guide forces
Cost-effective position sensing using proximity switch SMT-8M
Please configure your product