• Products
  • Downloads
  • Diagrams

Clever cushioning!

Clever cushioning – saving setup time: The new standards-based cylinder DSBC with the self-adjusting pneumatic end-position cushioning PPS adapts perfectly to changes in load and speed. As a result, you gain time and flexibility and increase process reliability. Its many variants, such as its adaptation to ambient conditions, and its individual design make it versatile.

Easy to select – quick to use

Ready for use in all cases: The DSBx series is the successor to the proven DNC and DNCB series. The dimensions according to ISO 15552 mean that DSBx can easily replace its predecessors – with extremely simplified product selection. With our quick selection tool, it is easy to configure the product according to your needs. And our platform strategy guarantees you fast and reliable delivery times.

Superior technology, long service life

The self-adjusting pneumatic cushioning PPS and the unique piston technology make the DSBC a technically superior cylinder – with extremely low wear.

This is some content for the "Highlights" tab