Reliability is the name of the game with the DFM. This impressive guided drive offers best value for money in the market as well as optimum guide characteristics, sturdiness and flexibility. It is reliable, adaptable and resilient – even with high torques.
With its two different guide variants, the DFM can move up to 100% more load than its competitors.
It adapts flexibly to every application thanks to a choice of assembly and air port options.
The combination of linear drive and powerful guide unit means that the DFM can reliably move high loads, even in tight spaces.
The DFM is part of our Core Range and therefore quickly available worldwide.
Thanks to its superior guide characteristics, the DFM is much more resilient and durable than competitor products.