Oiled sheet metal? Not a problem! Thanks to its special anti-slip structure, the robust suction cup OGVM has a good grip on everything. Its surface is perfect for extremely dynamic feeding and unloading of sheet metal components, for example in the automotive industry and for the production of white goods. The good grip also results in higher cycle rates.
Strong and flexible profile
The anti-slip supports act like the tread of a winter tyre and give the suction cup optimum holding forces even with high lateral forces. The suction cup's flexible and highly adjustable geometry also means it forms a reliable vacuum on a very wide range of surfaces. The vulcanised threaded connection prevents any leakage.
Always the right suction cup
With our range of flat, bellows, bell-shaped and oval suction cups, as well as heat-resistant variants made of HNBR, you can move any component treated with deep drawing oils quickly and reliably, whether in individual applications or in gripping spiders for large, heavy sheets. Can be combined with our current suction cup holder range VAL.
Extremely economical
The new profile ensures very high holding and lateral forces. This allows you to reduce the number of suction cups or realise higher cycle rates with less energy input.
The suction cups OGVM in round and
oval design are available in various
sizes:
For straight components:
flat suction cup
For slightly curved, concave components:
bell suction cup
For components with strong curves:
bellows suction cup
Wherever manufacturing processes in the automotive and metal industries involve components being handled using a vacuum, maximum machine utilisation is key for cost-optimised production. The special structure of the inside of the suction cups enables the gripper to absorb extremely high lateral forces. This is especially important to provide the optimum holding forces for oiled surfaces. The cycle times that can thus be achieved improve process reliability and productivity, and also significantly improve the system's economic efficiency.
Please configure your product