You can easily set the required Ethernet protocol manually on the servo drive using a DIL switch or, even more simply and conveniently, select it directly during commissioning in the Festo Automation Suite.
Servo drives control servo motors, and they thus regulate rotary applications and, in combination with an axis, the linear movements in a machine. Servo drives are a core automation technology. With the CMMT range, we offer the right technical competence and experience.
50% more compact than the smallest CMMT-AS with almost the exact same performance
Commissioning with the Festo Automation Suite is error-free and takes just a few minutes
Motor connection of firmware and parameters:
Encoder interface:
For greater positioning accuracy of the axis mechanism