The AC synchronous servo motor for demanding and dynamic applications is characterized by an extremely low cogging torque. This ensures good adjustability and tracking accuracy with positioning tasks. Quick and reliable commissioning: The "electronic rating plate" contains all the important motor data. This can be read by the servo drive CMMT-AS and then used to automatically set the parameters for the servo motor.
The space-saving one cable plug (OCP) requires much less installation effort. The servo motor is connected with only 1 cable for power, encoder signals and holding brake. This simplifies wiring and replacement.
Please configure your product