The price- and size-optimized, compact servo drive CMMT-AS is an integral part of the automation platform from Festo. Suitable for point-to-point and interpolating motion, CMMT-AS can be commissioned with the Festo Automation Suite in just a few minutes – with no errors!
The servo drive is suitable for different Ethernet-based bus systems and can be smoothly integrated into the controller environments of various manufacturers. Controller-specific function blocks are included for this.
You can easily set the desired Ethernet protocol manually on the servo drive using a DIL switch or even more simply and conveniently select it directly during commissioning in the Festo Automation Suite.
Servo drives control servo motors. Thus, they are responsible for rotary applications and, together with an axis, for linear movements in the machine. Servo drive controllers are a core technology of automation. With the CMMT family we have the full competence and experience.
One servo drive platform for numerous fieldbuses
Easily integrated into automation solutions with controllers from Siemens, Rockwell, Beckhoff and others, for example
All connections and the operating panel CDSB are at the front and on top of the closed-loop controller
Simple integration in automation solutions. For example from Siemens, Rockwell, Beckhoff, etc.
Quick implementation of point-to-point motions and interpolating motions
Optimal parameters for optimized cycle times and process reliability
Save up to 3 parameter sets on the closed-loop controller for complex applications
Standard protective functions:
Extended safety functions such as SS2 (Safe Stop 2), SOS (Safe Operating Stop), SLS (Safely Limited Speed) or SSR (Safe Speed Range) in preparation
Standard safety functions can be configured without software
Multi-encoder input for motors
Input for 2nd encoder:
The servo motor EMMT-AS is connected with one cable plug (OCP)
Other servo motors are connected with separate cables
Return energy feed via the DC link
Control element with touchscreen and USB interface
Simple, full-text diagnostics and setting of the closed-loop controller on site
Please configure your product