The first proximity switch with automatic switching point setting. It makes it easier than ever before to commission a proximity switch. With its detection range of 20 mm, it is easy and safe to install, especially when mounting is more difficult.
SDBT-MSX is ideal for all standard applications, especially in factory automation and the electronics industry/small parts handling.