• Products
  • Downloads

Maximum flexibility!

The sensor SPAU for pressure measurement, pressure monitoring and pressure sensing keeps pressure levels permanently under control, ensuring more productivity and process reliability. As well as quicker system commissioning.

Intelligent pressure measurement

The SPAU is an intelligent pressure sensor with a freely programmable threshold value or window comparator. It has a wide range of functions for non-corrosive gases, consisting of:

  • Network monitoring
  • Controller monitoring
  • Vacuum monitoring
  • Leak tests
  • Object detection

Remote maintenance and parameterization, as well as easy sensor replacement, are also possible via IO-Link.

Unique flexibility

The unique flexibility of the pressure adapter guarantees quick and easy mounting in all installation scenarios. For example, the pressure outlet direction can be freely selected via a modular system at the back and at the bottom and the plug outlet direction M8/M12 can be selected at the top, bottom and at the back. Furthermore, the switchable PNP/NPN current and voltage outputs make it possible to adapt to all control systems.

Simple operation

Thanks to a large, easy-to-read, blue/red LCD display, it is immediately apparent whether the pressure is OK. Clear 3-key menu navigation: quick to start up and easy to teach via pressure switch point setting.

Robust design

The IP65 design enables it to be used in harsh environments.

Optimized installation space

Optimized installation space due to integration in the MS4 and MS6 service units.

SPAU