The first proximity switch with automatic switching point setting. It makes it easier than ever before to commission a proximity switch. With its detection range of 20 mm, it is easy and safe to install, especially when mounting is more difficult.
SDBT-MSX is ideal for all standard applications, especially in factory automation and the electronics industry/small parts handling.
Simply install SDBT-MSX in the approximate end position, connect the cable to the controller and switch on the system. Finished! Much easier, faster and reliable than ever before. The automatic switching point detection learns the switching point during operation. And you don't even need a power supply during installation!
Alternatively, you can use the capacitive control button. The switching point is taught in manually, so you can define whether to use PNP, NPN or NO, NC, and the switching window can be set from 2 ... 15 mm. With these options, the variety of sensor types you need to stock is much reduced.
Find out how quick and easy the commissioning of the proximity switch works: