• Products
  • Downloads
  • Diagrams

Get the products you need, when you need them—quickly and reliably. Festo FAST℠ ensures next-day shipping on in-stock items from our state-of-the-art Mason, Ohio facility, backed by dependable service to keep your operations running smoothly.

View available part numbers

The ADN is extremely compact and lightweight, and has been condensed to the bare essentials. Its sturdy design to ISO and more than 350 variants in a wide range of sizes, lengths and cushioning options make it an extremely attractive option for many applications.

More options than the standard

  • From ⌀ 12 to 125 mm
  • Customized variants can be easily configured online
  • Extensive range of mounting accessories for virtually any installation situation

Greater performance – so your system can achieve maximum performance

  • High speeds and machine cycles can be achieved thanks to excellent running properties and outstanding cushioning characteristics
  • Up to 50% less installation space compared with large standards-based cylinders to ISO 15552
  • Systematically well thought-out: 1 proximity switch that can be used in T-slots on 3 sides for all sizes as well as many other cylinder series

With self-adjusting cushioning PPS

  • No time-consuming setting and readjustment necessary
  • Process reliable, as there is no need for any adjustment
  • Reduced vibrations and noise