• Products
  • Downloads

Proximity switch SDBT-MS...EX6 for ATEX environments

The proximity switch is suitable for use in potentially explosive atmospheres. Its intrinsically safe switching output (Namur) requires connection to an isolating switching amplifier such as the Festo IO module CPX-P-8DE-N-IS.

SDBT-MS certificates

Certificates and zones

  • Certificates: IECEx, ATEX, Inmetro, CCC, Ex, KCC
  • ATEX zones: 0, 1, 2, 20, 21, 22
  • ATEX equipment categories: 1GD, 2GD, 3GD
SDBT-MS in ATEX zones

Use in ATEX zones


The proximity switch is designed with an intrinsically safe switching output (Namur).
This output requires the sensor to be connected to an isolating switching amplifier.