• Products
  • Downloads

Highly versatile

The attractively priced pressure sensor SPAN is amazingly flexible thanks to switchable electrical outputs and a very wide range of options for pressure measuring ranges and pneumatic connections. The compact design of just 30 x 30 mm, the numerous variants and the user-friendly menu navigation make the sensor suitable for all sorts of application areas.

Flexible and highly versatile

Thanks to the intuitive switching options for the electrical outputs:

  • PNP/NPN
  • NC/NO contact function
  • Current/voltage output

Incredibly easy to commission

The SPAN's user-friendly menu navigation makes commissioning incredibly quick and easy. The copy function means that additional SPAN sensor are even easier to commission.

Clearly visible

The high-contrast white-on-blue display is easy to see:

  • Two-line alphanumeric display
  • Large-scale status feedback – the entire display turns red

More productive with optimum pressure measurement

SPAN measures the pressure of gaseous media. The following functions are available:

  • System monitoring (pressure present)
  • Pressure monitoring at the pressure regulator (pressure in setpoint range)
  • Vacuum(part picked up)
  • Leak testing (pressure drop over time)
  • Object detection (back pressure present)